Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S18DLHB | TURCK - Your Global Automation Partner
LED Signal Light High-intensity Beacon
S18DLHB
Order ID no. 3087900
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Threaded barrel
Dimensions (L x W x H)
35,7 mm x 35,7 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)
Light type
Blue
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
64,50 €
home
Turck-Shop
Products
Others
S18DLHB
Item Total
64,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support