Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50GYRAOSIQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Tower Light: 3-Color Sealed
TL50GYRAOSIQ
Order ID no. 3088043
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Acoustic signal
Continuous tone with adjustable intensity
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
238 mm
Dimmable
No
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Green, Yellow, Red
Volume (dB)
95 dB
Number of colors/segments
3
Function
Tower light
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€267.90
home
Turck-Shop
Products
Others
TL50GYRAOSIQ
Item Total
€267.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support