Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS28-2XW850L25SQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Metal Housing
WLS28-2XW850L25SQ
Order ID no. 3088119
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
25°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
890 mm x 28 mm x 32,2 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
White
Number of colors/segments
1
Protection class
IP65, IP67, IP69
Special features
Wash down
Key Features
Protection class
IP65, IP67, IP69
In Stock
Price Group
G1
List Price
489,50 €
Item Total
489,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WLS28-2XW850L25SQ
Contact Support