Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CL50ZYALS3 | TURCK - Your Global Automation Partner
LED signal light Tower light
CL50ZYALS3
Order ID no. 3088181
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Pulsed
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions (L x W x H)
237,2 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Input type
AC
Light type
Yellow
Number of colors/segments
1
Protection class
IP67
Volume (dB)
94 dB
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
283,50 €
Item Total
283,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CL50ZYALS3
Contact Support