Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LC65P1T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Accessories LED Lighting Control
LC65P1T
Order ID no. 3088188
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular
Electrical connection
Terminal block
Housing material
Plastic
Housing quality
ABS
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
96,30 €
home
Turck-Shop
Products
Others
LC65P1T
Item Total
96,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support