Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL50BLZGRWQP | TURCK - Your Global Automation Partner
LED Signal Light
TL50BLZGRWQP
Order ID no. 3088272
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
190,5 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
AC
Light type
Green, Red, White
Number of colors/segments
3
Protection class
IP67
In Stock
Price Group
F3
List Price
306,40 €
Item Total
306,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TL50BLZGRWQP
Contact Support