Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TM18VP6LP-88302 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
TM18VP6LP-88302
Order ID no. 3088302
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular with thread
Dimensions (L x W x H)
30 mm x 30 mm x 41 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Metal/plastic
Housing quality
CuZn
Light type
Red polarized
Max. range (mm)
5500
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Special features
Wash down
Switching element function
Connection programmable
Wavelength (nm)
624
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
218,70 €
home
Turck-Shop
Products
Others
TM18VP6LP-88302
Item Total
218,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support