Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50LGRALSBPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50 Series EZ-LIGHT: 3-Color Sealed Loud Audible Indicator
K50LGRALSBPQ
Order ID no. 3088387
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Acoustic signal
Continuous tone
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
73 mm x 73 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Input type
PNP
Light type
Green, Red, Blue
Volume (dB)
94 dB
Number of colors/segments
3
Function
Spotlight
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€185.20
home
Turck-Shop
Products
Others
K50LGRALSBPQ
Item Total
€185.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support