Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX80DR2M-H3E-KR-NB | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR2M-H3E-KR-NB
Order ID no. 3088435
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
ATEX, CE, CSA
Communication protocol
Modbus RTU, RS232, RS485
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
PC
Input type
NPN or PNP/thermocouple/thermistor
Max. range (mm)
3200000
Operating voltage
DC
Output type
NMOS
Protection class
IP65
Runs with battery
Yes
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
1.112,00 €
home
Turck-Shop
Products
Others
DX80DR2M-H3E-KR-NB
Item Total
1.112,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support