Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EZLSA-K30LGR | TURCK - Your Global Automation Partner
Safety Technology Tower Light
EZLSA-K30LGR
Order ID no. 3088469
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Function
Tower light
Light type
Green, Red
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
G1
List Price
99,40 €
home
Turck-Shop
Products
Others
EZLSA-K30LGR
Item Total
99,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support