Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M25URBQ8-88623 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Receiver
M25URBQ8-88623
Order ID no. 3088623
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
106 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
1.4401 (AISI 316)
Max. range (mm)
700
Output function
PNP
Protection class
IP68, IP69K
Radiation direction
straight
Special features
High-speed, Sonic transducer, stainless steel, Wash down
Switching element function
normally open NO
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
M25URBQ8-88623
Item Total
878,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
878,00 €