Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLLE14-280P5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-SCREEN LS Emitter
SLLE14-280P5
Order ID no. 3088700
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 285 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
AL
Protection class
IP65, IP67
Scan field (mm)
280
Key Features
Protection class
IP65, IP67
In Stock
Price Group
G1
List Price
694,00 €
home
Turck-Shop
Products
Others
SLLE14-280P5
Item Total
694,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support