Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SLLE14-630P5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
SLLE14-630P5
Order ID no. 3088705
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 635 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
12000
Number of beams
72
Optical resolution (mm)
14
Protection class
IP65, IP67
Scan field (mm)
630
Start/Restart interlock
no
With muting function
No
Key Features
Protection class
IP65, IP67
home
Turck-Shop
Products
Others
SLLE14-630P5
Item Total
1.112,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
1.112,00 €