Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SLLE14-1820P5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
SLLE14-1820P5
Order ID no. 3088722
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 1825 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
12000
Number of beams
208
Optical resolution (mm)
14
Protection class
IP65, IP67
Scan field (mm)
1820
Start/Restart interlock
no
With muting function
No
Key Features
Protection class
IP65, IP67
In Stock
Price Group
G1
List Price
2.531,00 €
Item Total
2.531,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SLLE14-1820P5
Contact Support