Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLLR14-1680P5 | TURCK - Your Global Automation Partner
EZ-SCREEN LS Receiver
SLLR14-1680P5
Order ID no. 3088743
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
AL
Output function
2 x PNP
Protection class
IP65, IP67
Scan field (mm)
1680
Switching element function
2 x NO contact
Key Features
Protection class
IP65, IP67
In Stock
Price Group
G1
List Price
2.791,00 €
home
Turck-Shop
Products
Others
SLLR14-1680P5
Item Total
2.791,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support