Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLLE23-1750P5 | TURCK - Your Global Automation Partner
EZ-SCREEN LS Emitter
SLLE23-1750P5
Order ID no. 3088767
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
AL
Protection class
IP65, IP67
Scan field (mm)
1750
Key Features
Protection class
IP65, IP67
In Stock
Price Group
G1
List Price
2.033,00 €
home
Turck-Shop
Products
Others
SLLE23-1750P5
Item Total
2.033,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support