Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WL50SWL11PWM | TURCK - Your Global Automation Partner
LED Spotlight In the Metal Housing
WL50SWL11PWM
Order ID no. 3090456
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
11°
Cable length (m)
2
Cascadable
No
Design
Puck
Dimensions (L x W x H)
51 mm
Dimmable
PWM
Electrical connection
Cable
Function
Spotlight
Housing material
Metal
Housing quality
AL
Light type
White
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
270,40 €
home
Turck-Shop
Products
Others
WL50SWL11PWM
Item Total
270,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support