Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S18-2VPLP-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18-2VPLP-5M
Order ID no. 3090593
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
5
Electrical connection
Cable
Design
Tube
Dimensions (L x W x H)
88 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Function
Retroreflective Sensor
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Max. range (mm)
6000
Switching element function
Complementary contact
Wavelength (nm)
624
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
S18-2VPLP-5M
In Stock
Price Group
F3
List Price
€92.50
Item Total
€92.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support