Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S18-2VPFF30-Q3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18-2VPFF30-Q3
Order ID no. 3091066
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M8 x 1
Design
Tube
Dimensions (L x W x H)
88 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
30
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
624
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
107,40 €
home
Turck-Shop
Products
Others
S18-2VPFF30-Q3
Item Total
107,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support