Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S18-2VPFF75-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18-2VPFF75-Q5
Order ID no. 3091087
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
88 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Function
Proximity switch
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Max. range (mm)
75
Switching element function
Complementary contact
Wavelength (nm)
624
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
S18-2VPFF75-Q5
In Stock
Price Group
F3
List Price
€115.00
Item Total
€115.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support