Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QT50R-KR-AFHQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
R-Gage Series Radar Sensor
QT50R-KR-AFHQ
Order ID no. 3091193
home
Home
Loading...
Technical Data
Downloads
Function
Distance measurement
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
46,1 mm x 74,1 mm x 99,7 mm
Frequency band
K band, ISM region
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Function
Proximity switch
Operating mode
Time-of-Flight
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Beam angle
90° x 76°
Max. range (mm)
24000
Setting option
DIP switch, Vision Software and Firmware
Switching element function
NO/NC programmable
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€1,100.00
home
Turck-Shop
Products
Others
QT50R-KR-AFHQ
Item Total
€1,100.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support