Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30APPBXXQ | TURCK - Your Global Automation Partner
Pick-to-Light
K30APPBXXQ
Order ID no. 3091207
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
62,8 mm x 62,8 mm
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Input type
PNP
Function
Limit switch
Operating voltage
DC
Output function
PNP
Protection class
IP65
Switching element function
NO contact
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
€138.20
home
Turck-Shop
Products
Others
K30APPBXXQ
Item Total
€138.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support