Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50LRXALSXP | TURCK - Your Global Automation Partner
LED signal light beacon with audible signal
K50LRXALSXP
Order ID no. 3091254
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Design
Dome
Dimensions (L x W x H)
62 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Input type
PNP
Light type
Red
Number of colors/segments
1
Protection class
IP67
Special features
Wash down
Volume (dB)
94 dB
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
K50LRXALSXP
Item Total
168,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
168,00 €