Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WL50SWWL20 | TURCK - Your Global Automation Partner
LED Spotlight In the Metal Housing
WL50SWWL20
Order ID no. 3091264
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
20°
Cable length (m)
2
Cascadable
No
Design
Puck
Dimensions (L x W x H)
51 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Metal
Housing quality
AL
Light type
Warm white
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
246,20 €
Item Total
246,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WL50SWWL20
Contact Support