Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PVL225PQ-91541 | TURCK - Your Global Automation Partner
Pick-to-Light
PVL225PQ-91541
Order ID no. 3091541
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
327,5 mm x 31 mm x 37,3 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Aluminium
Housing quality
AL
Light type
Red
Max. range (mm)
1500
Operating voltage
DC
Output function
PNP
Protection class
IP50
Scan field (mm)
225
Switching element function
NO contact
Wavelength (nm)
630
Key Features
Protection class
IP50
Price Group
F3
List Price
407,10 €
home
Turck-Shop
Products
Others
PVL225PQ-91541
Item Total
407,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support