Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LS2LK30-150Q88-1RE50 | TURCK - Your Global Automation Partner
Safety Light Curtain
LS2LK30-150Q88-1RE50
Order ID no. 3091618
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
31,8 mm x 25,2 mm x 215 mm
Electrical connection
Connector
Function
Light screen
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
15000
Number of beams
8
Optical resolution (mm)
30
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
150
Start/Restart interlock
yes
Switching element function
2 x NC contact
Wavelength (nm)
950
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
G1
List Price
1.062,00 €
home
Turck-Shop
Products
Others
LS2LK30-150Q88-1RE50
Item Total
1.062,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support