Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K80LRXXP | TURCK - Your Global Automation Partner
LED Signal Light
K80LRXXP
Order ID no. 3091680
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Dome
Dimensions (L x W x H)
93,1 mm x 80,9 mm x 66,7 mm
Dimmable
No
Electrical connection
Terminal block
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Red
Number of colors/segments
1
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
K80LRXXP
In Stock
Price Group
F3
List Price
€134.90
Item Total
€134.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support