Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q20NDXL-91748 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q20NDXL-91748
Order ID no. 3091748
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
3500
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
850
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
115,30 €
home
Turck-Shop
Products
Others
Q20NDXL-91748
Item Total
115,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support