Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CL50WXXPQ-91857 | TURCK - Your Global Automation Partner
LED Signal Light
CL50WXXPQ-91857
Order ID no. 3091857
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Cylindrical/Smooth
Dimensions (L x W x H)
114,2 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
White
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
107,10 €
home
Turck-Shop
Products
Others
CL50WXXPQ-91857
Item Total
107,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support