Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IVU2RB604 | TURCK - Your Global Automation Partner
Image Processing
IVU2RB604
Order ID no. 3092013
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
RS232
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
51,5 mm x 81,2 mm x 95,3 mm
Display
Remote
Electrical connection
Connector
Focal distance (mm)
8
Function
Barcode reader - image sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
UV
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Special features
Wash down
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
2.028,00 €
Item Total
2.028,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
IVU2RB604
Contact Support