Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K30APTBOC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K30 Series: 2-Color Touch Sensor
K30APTBOC
Order ID no. 3092177
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Dome
Dimensions (L x W x H)
41 mm x 41 mm
Electrical connection
Cable
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
PNP
Number of colors/segments
2
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
139,10 €
home
Turck-Shop
Products
Others
K30APTBOC
Item Total
139,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support