Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL50BLG1Y1B1R1AOS3Q | TURCK - Your Global Automation Partner
LED indicator
TL50BLG1Y1B1R1AOS3Q
Order ID no. 3092185
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Pulsed
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
219 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Blue, rotating, Green, rotating, Red, rotating, Yellow, rotating
Number of colors/segments
4
Protection class
IP67
Volume (dB)
99 dB
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
435,70 €
home
Turck-Shop
Products
Others
TL50BLG1Y1B1R1AOS3Q
Item Total
435,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support