Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
IT26SM3.0 | TURCK - Your Global Automation Partner
Opposed Mode Individual Glass Fiber 72 long
IT26SM3.0
Order ID no. 3092264
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Dimensions (L x W x H)
1828 mm
Function
Opposed mode sensor (transmitter/receiver)
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
In Stock
Price Group
F3
List Price
336,80 €
home
Turck-Shop
Products
Others
IT26SM3.0
Item Total
336,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support