Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50RPLPGRYF2QP | TURCK - Your Global Automation Partner
Pick-to-Light
K50RPLPGRYF2QP
Order ID no. 3092305
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
56,8 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Red
Max. range (mm)
2000
Number of beams
1
Number of colors/segments
3
Operating mode
Polarized
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NC contact
Wavelength (nm)
680
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
181,10 €
home
Turck-Shop
Products
Others
K50RPLPGRYF2QP
Item Total
181,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support