Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL70GRAQ | TURCK - Your Global Automation Partner
TL70 Tower Light
TL70GRAQ
Order ID no. 3092355
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Acoustic signal
Key adjustable
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
218,9 mm x 218,9 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)22
Light type
Green, Red
Volume (dB)
92 dB
Number of colors/segments
3
Function
Tower light
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
€327.30
home
Turck-Shop
Products
Others
TL70GRAQ
Item Total
€327.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support