Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL70RA | TURCK - Your Global Automation Partner
LED Signal Light Modular Signal Tower
TL70RA
Order ID no. 3092359
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions (L x W x H)
169,2 mm x 169,2 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)22
Light type
Red
Number of colors/segments
2
Protection class
IP65
Volume (dB)
92 dB
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
238,20 €
home
Turck-Shop
Products
Others
TL70RA
Item Total
238,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support