Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX80N2Q45RD-92502 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System Transfer of I/O Data to Star Topology
DX80N2Q45RD-92502
Order ID no. 3092502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
66,5 mm x 44,5 mm x 97,1 mm
Electrical connection
Connector
Frequency band
2.4-GHz ISM band
Frequency range
2.402…2.483 GHz
Housing material
Plastic
Housing quality
Lexan, PBT
Input type
Potential-free contacts or NAMUR
Max. range (mm)
1000000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Special features
wireless
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
470,60 €
Item Total
470,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80N2Q45RD-92502
Contact Support