Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M18-3VNLV-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
M18-3VNLV-Q8
Order ID no. 3092548
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
73 mm
Housing material
Metal
Housing quality
Nickel-plated brass
Light type
Red
Function
Retroreflective Sensor
Operating mode
Unpolarized
Output function
NPN
Protection class
IP67, IP69
Max. range (mm)
7500
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
624
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
€106.20
home
Turck-Shop
Products
Others
M18-3VNLV-Q8
Item Total
€106.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support