Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80K9M6-PM8 | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data in Point-To-Point Topology
DX80K9M6-PM8
Order ID no. 3092939
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Frequency band
900 MHz ISM band
Frequency range
902…928 MHz
Function
Point-to-point
Housing material
Plastic
Housing quality
PC
Input type
PNP
Max. range (mm)
9600000
Operating voltage
DC
Output type
PNP
Protection class
IP67
Runs with battery
No
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
1.298,00 €
home
Turck-Shop
Products
Others
DX80K9M6-PM8
Item Total
1.298,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support