Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SI-LM40L20D | TURCK - Your Global Automation Partner
Safety Technology
SI-LM40L20D
Order ID no. 3093047
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Design
Rectangular
Dimensions (L x W x H)
40 mm x 42 mm x 124,5 mm
Electrical connection
Terminal chamber
Function
Safety switch
Housing material
Metal
Housing quality
Die-cast aluminum alloy
Protection class
IP65
Switching element function
NO/NC
Key Features
Protection class
IP65
In Stock
Price Group
D1
List Price
130,80 €
home
Turck-Shop
Products
Others
SI-LM40L20D
Item Total
130,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support