Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M18TIP6EQ-93110 | TURCK - Your Global Automation Partner
Temperature sensor
M18TIP6EQ-93110
Order ID no. 3093110
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Communication protocol
1-wire-serial
Connector type
M12 x 1
D:S ratio
6:1
Design
Cylinder, threaded
Detection type
contactless
Dimensions (L x W x H)
91,8 mm
Electrical output
Current output (3-wire)
Electrical connection
Connector
Function
Infrared sensor
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Measuring range
0...300 °C
Operating mode
Diffuse
Operating voltage
DC
Output function
PNP/Analog output
Process connection
M18 × 1
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
671,00 €
home
Turck-Shop
Products
Others
M18TIP6EQ-93110
Item Total
671,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support