Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q126E-93119 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q126E-93119
Order ID no. 3093119
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
12,4 mm x 8 mm x 26,6 mm
Electrical connection
Cable
Function
Opposed mode sensor (emitter)
Housing material
Plastic
Housing quality
Elastomere
Light type
Red
Max. range (mm)
2000
Protection class
IP67
Wavelength (nm)
640
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
181,20 €
home
Turck-Shop
Products
Others
Q126E-93119
Item Total
181,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support