Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50LPGRYS1Q | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50LPGRYS1Q
Order ID no. 3093511
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
Modbus RTU
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
67,8 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
PC
Input type
Communication protocol
Light type
Red
Max. range (mm)
2000
Number of beams
1
Number of colors/segments
3
Operating mode
Polarized
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
Wavelength (nm)
680
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
K50LPGRYS1Q
Item Total
230,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
230,30 €