Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50BCLWA230Q-93606 | TURCK - Your Global Automation Partner
LED Signal Light Beacon
K50BCLWA230Q-93606
Order ID no. 3093606
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
1/2-20UNF-2B
Design
Cylinder, threaded
Dimensions (L x W x H)
49 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
AC
Light type
White
Operating voltage
AC/DC
Protection class
IP67, IP69K
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
187,10 €
home
Turck-Shop
Products
Others
K50BCLWA230Q-93606
Item Total
187,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support