Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL50HGYRAOS4IQ | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50HGYRAOS4IQ
Order ID no. 3093608
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Staccato with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
238 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67
Volume (dB)
95 dB
home
Turck-Shop
Products
Others
TL50HGYRAOS4IQ
Key Features
Protection class
IP67
Item Total
327,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
327,20 €