Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BWA-SOLAR PANEL 3W | TURCK - Your Global Automation Partner
Accessories
BWA-SOLAR PANEL 3W
Order ID no. 3093681
In Stock
home
Home
Loading...
Technical Data
Downloads
Dimensions (L x W x H)
195 mm x 188 mm x 15 mm
Price Group
F3
List Price
93,00 €
home
Turck-Shop
Products
Others
BWA-SOLAR PANEL 3W
Item Total
93,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support