Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QT50R-EU-AFHQ-94059 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Only for Linde
QT50R-EU-AFHQ-94059
Order ID no. 3094059
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Beam angle
90° x 76°
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
46,1 mm x 74,1 mm x 99,7 mm
Electrical connection
Connector
Frequency band
K band, ISM region
Frequency range
24.05 - 24.25 GHz
Function
Distance measurement
Function
Radar scanner
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
24000
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Setting option
DIP switch, Vision Software and Firmware
Switching element function
NO/NC programmable
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
1.592,00 €
home
Turck-Shop
Products
Others
QT50R-EU-AFHQ-94059
Item Total
1.592,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support