Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
B-TL70-Q3PMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Modular Signal Tower
B-TL70-Q3PMA
Order ID no. 3094085
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.305
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
47,5 mm x 47,5 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)22
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
195,20 €
home
Turck-Shop
Products
Others
B-TL70-Q3PMA
Item Total
195,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support