Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50APFF100YREQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50APFF100YREQ
Order ID no. 3094144
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Cylinder, threaded
Electrical connection
Connector
Function
Diffuse mode sensor with fixed-field background suppression
Housing material
Plastic
Housing quality
PC
Light type
IR
Max. range (mm)
100
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
193,20 €
home
Turck-Shop
Products
Others
K50APFF100YREQ
Item Total
193,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support