Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
B-TL70DXN2-QP5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Modular signal tower
B-TL70DXN2-QP5
Order ID no. 3094219
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
47,5 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing material
Plastic
Housing quality
PC
Input type
PNP
Number of colors/segments
1
Protection class
IP65
Runs with battery
No
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
B-TL70DXN2-QP5
Item Total
166,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
166,80 €